Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.244 | |
| A dimension MM | 82.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2049TC-26-10NJRSVT | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.027 | |
| Drop dimension MM | 51.49 | |
| End size 1 | -26 | -26 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.008 | |
| Hose cut off factor MM | 51.003 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.504 | |
| Inside diameter MM | 12.802 | |
| Product height in | 2.027 | |
| Product height mm | 51.486 | |
| Product length in | 3.244 | |
| Product length mm | 82.398 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 0.945 | |
| Product width mm | 24.003 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |