Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.202 | |
| A dimension MM | 106.730 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2049TC-36-16NVSYW | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.697 | |
| Drop dimension MM | 68.5 | |
| End size 1 | -36 | -36 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.769 | |
| Hose cut off factor MM | 70.330 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.815 | |
| Inside diameter MM | 20.701 | |
| Product height in | 2.697 | |
| Product height mm | 68.504 | |
| Product length in | 4.202 | |
| Product length mm | 106.730 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.299 | |
| Product width mm | 32.995 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |