Winner by Danfoss
20511-14-04WZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20511-14-04WZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .25 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 2 | .75 in | |
| Hose cut-off factor | .906 in | |
| Hose dash size | -4 | |
| Inside diameter | .157 in | |
| Item type | Fitting Assembly | |
| Product Height | .748 in | |
| Product Length/Depth | 2.007 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 1.123 in³ | |
| Product Weight | .066 lb | |
| Product Width | .748 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M14X1.5 | |
| Trade Name | 2-Piece |