Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.900 | |
| A dimension MM | 48.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511-16-04SVT | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.748 | |
| End connection hex size MM | 19.000 | |
| End size 1 | -16 | -16 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Hose cut off factor IN | 0.800 | |
| Hose cut off factor MM | 20.500 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.150 | |
| Inside diameter MM | 4.000 | |
| Product height in | 0.748 | |
| Product height mm | 19.000 | |
| Product length in | 1.980 | |
| Product length mm | 50.300 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 0.748 | |
| Product width mm | 19.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M16X1.5 | M16x1.5 |
| Tube OD 1 IN | 0.310 | |
| Tube OD 1 MM | 8.000 |
