Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.244 | |
| A dimension MM | 57.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511-16-05SVW | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Hose cut off factor IN | 1.141 | |
| Hose cut off factor MM | 29.000 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.216 | |
| Inside diameter MM | 5.500 | |
| Product height in | 0.550 | |
| Product height mm | 13.970 | |
| Product length in | 2.240 | |
| Product length mm | 56.896 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 0.550 | |
| Product width mm | 13.970 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
