20511-16-05WZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20511-16-05WZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Compatible hose ID | .3125 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 2 | 5/16 IN | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 2 | .866 in | |
| Hose cut-off factor | 1.083 in | |
| Hose dash size | -5 | |
| Inside diameter | .21653543 in | |
| Item type | Fitting Assembly | |
| Product Height | .866 in | |
| Product Length/Depth | 2.07874016 in | |
| Product material | Carbon Steel | |
| Product Volume | 1.559 in³ | |
| Product Weight | .103 lb | |
| Product Width | .866 in | |
| Thread sealant | No | |
| Thread Size 1 | M16X1.5 |