Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.200 | |
| A dimension MM | 56.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511-18-06SVT | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 37-44 LB-FT(50-60 NM) | 37-44 lb-ft(50-60 Nm) |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Hose cut off factor IN | 1.020 | |
| Hose cut off factor MM | 26.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.270 | |
| Inside diameter MM | 7.000 | |
| Product height in | 0.760 | |
| Product height mm | 19.304 | |
| Product length in | 2.050 | |
| Product length mm | 52.070 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 0.760 | |
| Product width mm | 19.304 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M18X1.5 | M18x1.5 |
| Tube OD 1 IN | 0.400 | |
| Tube OD 1 MM | 10.000 |
