Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.146 | |
| A dimension MM | 54.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511-20-05SVT | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.043 | |
| Hose cut off factor MM | 26.492 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.217 | |
| Inside diameter MM | 5.512 | |
| Product height in | 0.709 | |
| Product height mm | 18.009 | |
| Product length in | 2.146 | |
| Product length mm | 54.508 | |
| Product width in | 0.709 | |
| Product width mm | 18.009 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
