Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.220 | |
| A dimension MM | 56.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511-20-06TZF | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.040 | |
| Hose cut off factor MM | 26.500 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.000 | |
| Product height in | 0.944 | |
| Product height mm | 23.977 | |
| Product length in | 2.322 | |
| Product length mm | 58.978 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.944 | |
| Product width mm | 23.977 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M20X1.5 | M20x1.5 |
