Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.520 | |
| A dimension MM | 64.008 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511-30-08SRT | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -30 | -30 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.280 | |
| Hose cut off factor MM | 32.512 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.394 | |
| Inside diameter MM | 10.008 | |
| Product height in | 1.083 | |
| Product height mm | 27.508 | |
| Product length in | 2.520 | |
| Product length mm | 64.008 | |
| Product width in | 1.083 | |
| Product width mm | 27.508 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
