Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.050 | |
| A dimension MM | 77.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.417 | |
| Backup hex size MM | 35.992 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511-30-12SRT | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.417 | |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Hose cut off factor IN | 1.530 | |
| Hose cut off factor MM | 39.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 1.630 | |
| Product height mm | 41.402 | |
| Product length in | 3.169 | |
| Product length mm | 80.492 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.417 | |
| Product width mm | 35.991 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
