Winner by Danfoss
20511-36-10TZ
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20511-36-10TZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .625 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 2 | 1.614 in | |
| Hose cut-off factor | 1.34 in | |
| Hose dash size | -10 | |
| Inside diameter | .472 in | |
| Item type | Fitting Assembly | |
| Product Height | 1.614 in | |
| Product Length/Depth | 2.94 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 7.659 in³ | |
| Product Weight | .661 lb | |
| Product Width | 1.614 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M36X2 | |
| Trade Name | 2-Piece |