Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.890 | |
| A dimension MM | 73.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511-36-12SRT | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Hose cut off factor IN | 1.370 | |
| Hose cut off factor MM | 35.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.570 | |
| Inside diameter MM | 14.500 | |
| Product height in | 1.290 | |
| Product height mm | 32.766 | |
| Product length in | 2.850 | |
| Product length mm | 72.390 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.290 | |
| Product width mm | 32.766 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
