Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.890 | |
| A dimension MM | 73.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511-36-12TLTZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.813 | |
| End connection hex size MM | 46.000 | |
| End connection torque | 125-140 LB-FT(170-190 NM) | 125-140 lb-ft(170-190 Nm) |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.380 | |
| Hose cut off factor MM | 35.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.600 | |
| Inside diameter MM | 15.000 | |
| Product height in | 2.090 | |
| Product height mm | 53.086 | |
| Product length in | 2.890 | |
| Product length mm | 734.060 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M36X2 | M36x2 |
| Tube OD 1 IN | 1.000 | |
| Tube OD 1 MM | 25.000 |
