Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.366 | |
| A dimension MM | 85.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511-42-16LTSVTX | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -42 | -42 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.516 | |
| Hose cut off factor MM | 38.506 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.827 | |
| Inside diameter MM | 21.006 | |
| Product height in | 1.535 | |
| Product height mm | 38.989 | |
| Product length in | 3.366 | |
| Product length mm | 85.496 | |
| Product width in | 1.535 | |
| Product width mm | 38.989 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
