Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.360 | |
| A dimension MM | 85.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.968 | |
| Backup hex size MM | 49.987 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511-42-16SVT | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End size 2 | -16 | -16 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 1.510 | |
| Hose cut off factor MM | 38.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.820 | |
| Inside diameter MM | 21.000 | |
| Product height in | 2.270 | |
| Product height mm | 57.658 | |
| Product length in | 3.360 | |
| Product length mm | 85.344 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 1.970 | |
| Product width mm | 50.038 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M42X2 | M42x2 |
| Tube OD 1 IN | 1.200 | |
| Tube OD 1 MM | 30.000 |
