Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.173 | |
| A dimension MM | 106.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511-52-32LTSVWX | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -52 | -52 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.339 | |
| Hose cut off factor MM | 34.011 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.693 | |
| Inside diameter MM | 43.002 | |
| Product height in | 2.283 | |
| Product height mm | 57.988 | |
| Product length in | 4.173 | |
| Product length mm | 105.994 | |
| Product width in | 2.283 | |
| Product width mm | 57.988 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
