Winner by Danfoss
20511-52-32WZ
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20511-52-32WZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 2 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 2.36 in | |
| Hex Size 2 | 2.362 in | |
| Hose cut-off factor | 2.83 in | |
| Hose dash size | -32 | |
| Inside diameter | 1.18 in | |
| Item type | Nipple Assembly | |
| Product Height | 2.72 in | |
| Product Length/Depth | 4.488 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 28.834 in³ | |
| Product Weight | 1.93 lb | |
| Product Width | 2.362 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M52X2 | |
| Trade Name | 2-Piece |