Winner by Danfoss
20511-64-32SUT
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20511-64-32SUT
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 2 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 2 | 2 IN | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hex Size 2 | 2.952 in | |
| Hose dash size | -32 | |
| Item type | Fitting Assembly | |
| Product Height | 3.408 in | |
| Product Length/Depth | 8.051 in | |
| Product material | 316 Stainless Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 80.996 in³ | |
| Product Weight | 2.76 lb | |
| Product Width | 2.952 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M64X2 | |
| Trade Name | 2-Piece |