Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.028 | |
| A dimension MM | 51.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511C-20-06TXZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.940 | |
| End connection hex size MM | 24.000 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.846 | |
| Hose cut off factor MM | 21.488 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.257 | |
| Inside diameter MM | 6.528 | |
| Product height in | 0.709 | |
| Product height mm | 18.009 | |
| Product length in | 2.075 | |
| Product length mm | 52.705 | |
| Product width in | 0.709 | |
| Product width mm | 18.009 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M20X1.5 | M20x1.5 |
