Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.835 | |
| A dimension MM | 72.009 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511C-30-12TXZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -30 | -30 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.319 | |
| Hose cut off factor MM | 33.503 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 1.063 | |
| Product height mm | 27.000 | |
| Product length in | 2.834 | |
| Product length mm | 71.984 | |
| Product width in | 1.063 | |
| Product width mm | 27.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
