Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.100 | |
| A dimension MM | 78.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511QJY-36-16WZN | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.810 | |
| End connection hex size MM | 45.974 | |
| End connection torque | 125-140 LB-FT(170-190 NM) | 125-140 lb-ft(170-190 Nm) |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 1.240 | |
| Hose cut off factor MM | 31.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.820 | |
| Inside diameter MM | 21.000 | |
| Product height in | 2.090 | |
| Product height mm | 53.086 | |
| Product length in | 3.090 | |
| Product length mm | 78.486 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.840 | |
| Product width mm | 46.736 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M36X2 | M36x2 |
| Tube OD 1 IN | 1.000 | |
| Tube OD 1 MM | 25.000 |