Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.310 | |
| A dimension MM | 109.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.362 | |
| Backup hex size MM | 59.995 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511QJY1-52-24SRT | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.362 | |
| End connection torque | 210-280 LB-FT(285-380 NM) | 210-280 lb-ft(285-380 Nm) |
| End size 2 | -24 | -24 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 1.630 | |
| Hose cut off factor MM | 41.500 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.000 | |
| Product height in | 2.696 | |
| Product height mm | 68.478 | |
| Product length in | 4.625 | |
| Product length mm | 117.475 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 2.696 | |
| Product width mm | 68.478 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M52X2 | M52x2 |
| Tube OD 1 IN | 1.500 | |
| Tube OD 1 MM | 38.000 |
