Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511Y-14-04SVW | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.680 | |
| End connection hex size MM | 17.000 | |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.886 | |
| Hose cut off factor MM | 22.504 | |
| Hose size | -4 | -4 |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread size 1 | M14X1.5 | M14x1.5 |
