Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.120 | |
| A dimension MM | 51.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.748 | |
| Backup hex size MM | 18.999 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511Y-14-04WZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.551 | |
| End connection hex size MM | 14.000 | |
| End connection torque | 14-16 LB-FT(20-22 NM) | 14-16 lb-ft(20-22 Nm) |
| End size 1 | -14 | -14 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.900 | |
| Hose cut off factor MM | 23.000 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.150 | |
| Inside diameter MM | 4.000 | |
| Product height in | 0.897 | |
| Product height mm | 22.783 | |
| Product length in | 2.007 | |
| Product length mm | 50.977 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.897 | |
| Product width mm | 22.783 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M14X1.5 | M14x1.5 |
| Tube OD 1 IN | 0.230 | |
| Tube OD 1 MM | 6.000 |
