Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.900 | |
| A dimension MM | 48.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.866 | |
| Backup hex size MM | 21.996 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511Y-16-04TZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.098 | |
| End size 1 | -16 | -16 |
| End size 2 | -4 | -4 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.800 | |
| Hose cut off factor MM | 20.500 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.150 | |
| Inside diameter MM | 4.000 | |
| Product height in | 0.897 | |
| Product height mm | 22.783 | |
| Product length in | 1.980 | |
| Product length mm | 50.292 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.897 | |
| Product width mm | 22.783 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M16X1.5 | M16x1.5 |
| Tube OD 1 IN | 0.310 | |
| Tube OD 1 MM | 8.000 |
