Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.000 | |
| A dimension MM | 51.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.866 | |
| Backup hex size MM | 21.996 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511Y-16-05WZ | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.748 | |
| End connection hex size MM | 19.000 | |
| End size 1 | -16 | -16 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.900 | |
| Hose cut off factor MM | 23.000 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.210 | |
| Inside diameter MM | 5.500 | |
| Product height in | 0.976 | |
| Product height mm | 24.790 | |
| Product length in | 2.078 | |
| Product length mm | 52.781 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.976 | |
| Product width mm | 24.790 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M16X1.5 | M16x1.5 |
| Tube OD 1 IN | 0.310 | |
| Tube OD 1 MM | 8.000 |
