Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.100 | |
| A dimension MM | 53.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511Y-18-04SRT | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End connection torque | 37-44 LB-FT(50-60 NM) | 37-44 lb-ft(50-60 Nm) |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Hose cut off factor IN | 1.000 | |
| Hose cut off factor MM | 25.500 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.150 | |
| Inside diameter MM | 4.000 | |
| Product height in | 0.897 | |
| Product height mm | 22.800 | |
| Product length in | 2.165 | |
| Product length mm | 55.000 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.898 | |
| Product width mm | 22.800 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M18X1.5 | M18x1.5 |
| Tube OD 1 IN | 0.390 | |
| Tube OD 1 MM | 10.000 |
