Winner by Danfoss
20511Y-18-04TZN
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20511Y-18-04TZN
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .25 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 2 | 1/4 IN | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | .95 in | |
| Hex Size 2 | .945 in | |
| Hose cut-off factor | 1.1 in | |
| Hose dash size | -4 | |
| Inside diameter | .16 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .897 in | |
| Product Diameter | .897 in | |
| Product Height | 1 in | |
| Product Length/Depth | 2.263 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 2.03 in³ | |
| Product Weight | 1.63 lb | |
| Product Width | .897 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M18X1.5 | |
| Trade Name | 1-Piece |