Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.107 | |
| A dimension MM | 53.518 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511Y-18-05TCPZ | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.940 | |
| End connection hex size MM | 24.000 | |
| End size 1 | -18 | -18 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.004 | |
| Hose cut off factor MM | 25.502 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.217 | |
| Inside diameter MM | 5.512 | |
| Product height in | 0.977 | |
| Product height mm | 24.816 | |
| Product length in | 2.107 | |
| Product length mm | 53.518 | |
| Product width mm | 24.816 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M18X1.5 | M18x1.5 |
