Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.579 | |
| A dimension MM | 65.507 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511Y-24-12WCPZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.187 | |
| End connection hex size MM | 30.000 | |
| End size 1 | -24 | -24 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.063 | |
| Hose cut off factor MM | 27.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.011 | |
| Product height in | 1.556 | |
| Product height mm | 39.522 | |
| Product length in | 2.579 | |
| Product length mm | 65.500 | |
| Product width in | 1.556 | |
| Product width mm | 39.522 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M24X1.5 | M24x1.5 |
