Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.510 | |
| A dimension MM | 64.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.417 | |
| End connection hex size MM | 36.068 | |
| End size 2 | -8 | -8 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hex size 1 IN | 1.420 | |
| Hex size 1 MM | 36.068 | |
| Hex size 2 IN | 1.417 | |
| Hex size 2 MM | 35.992 | |
| Hose cut off factor IN | 1.270 | |
| Hose cut off factor MM | 32.500 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 10.000 | |
| Product height in | 1.640 | |
| Product height mm | 41.656 | |
| Product length in | 2.795 | |
| Product length mm | 70.993 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 1.420 | |
| Product width mm | 36.068 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
