Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.630 | |
| A dimension MM | 67.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.417 | |
| Backup hex size MM | 35.992 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511Y-30-10TZN | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.417 | |
| End connection hex size MM | 36.000 | |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 1.290 | |
| Hose cut off factor MM | 33.000 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 12.000 | |
| Product height in | 1.640 | |
| Product height mm | 41.656 | |
| Product length in | 2.913 | |
| Product length mm | 73.990 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.420 | |
| Product width mm | 36.068 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M30X2 | M30x2 |
| Tube OD 1 IN | 0.780 | |
| Tube OD 1 MM | 20.000 |
