Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.810 | |
| A dimension MM | 71.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.614 | |
| Backup hex size MM | 40.996 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511Y-36-10TZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.614 | |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.470 | |
| Hose cut off factor MM | 37.500 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 12.000 | |
| Product height in | 1.401 | |
| Product height mm | 35.585 | |
| Product length in | 2.940 | |
| Product length mm | 74.676 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.401 | |
| Product width mm | 35.585 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
