Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.750 | |
| A dimension MM | 95.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.960 | |
| Backup hex size MM | 49.784 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511Y1-52-20EQSVT | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.960 | |
| End connection torque | 210-280 LB-FT(285-380 NM) | 210-280 lb-ft(285-380 Nm) |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Hose cut off factor IN | 1.630 | |
| Hose cut off factor MM | 41.500 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.070 | |
| Inside diameter MM | 27.000 | |
| Product height in | 2.413 | |
| Product height mm | 61.290 | |
| Product length in | 3.917 | |
| Product length mm | 99.491 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 2.413 | |
| Product width mm | 61.290 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M52X2 | M52x2 |
| Tube OD 1 IN | 1.500 | |
| Tube OD 1 MM | 38.000 |
