Winner by Danfoss
20511Y3-20-06TZ
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20511Y3-20-06TZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .375 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 2 | 1.063 in | |
| Hose cut-off factor | 1.181 in | |
| Hose dash size | -6 | |
| Inside diameter | .275 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.074 in | |
| Product Diameter | 1.074 in | |
| Product Height | 1.074 in | |
| Product Length/Depth | 2.401 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 2.769 in³ | |
| Product Weight | .218 lb | |
| Product Width | 1.074 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M20X1.5 | |
| Trade Name | 1-Piece |