Winner by Danfoss
20511Y3-24-08TZ
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20511Y3-24-08TZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .5 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 2 | 1.181 in | |
| Hose cut-off factor | 1.24 in | |
| Hose dash size | -8 | |
| Inside diameter | .394 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.212 in | |
| Product Diameter | 1.212 in | |
| Product Height | 1.212 in | |
| Product Length/Depth | 2.519 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 3.7 in³ | |
| Product Weight | .343 lb | |
| Product Width | 1.212 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M24X1.5 | |
| Trade Name | 1-Piece |