Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.343 | |
| A dimension MM | 59.512 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511YT-24-06TZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.187 | |
| End connection hex size MM | 30.000 | |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.063 | |
| Hose cut off factor MM | 27.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.252 | |
| Inside diameter MM | 6.401 | |
| Product height in | 1.087 | |
| Product height mm | 27.610 | |
| Product length in | 2.323 | |
| Product length mm | 59.004 | |
| Product width in | 1.087 | |
| Product width mm | 27.610 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M24X1.5 | M24x1.5 |
