Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.481 | |
| A dimension MM | 63.017 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511YT-24-10WCPZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.187 | |
| End connection hex size MM | 30.000 | |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.063 | |
| Hose cut off factor MM | 27.000 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.453 | |
| Inside diameter MM | 11.506 | |
| Product height in | 1.418 | |
| Product height mm | 36.017 | |
| Product length in | 2.481 | |
| Product length mm | 63.017 | |
| Product width in | 1.418 | |
| Product width mm | 36.017 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M24X1.5 | M24x1.5 |
