Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.893 | |
| A dimension MM | 73.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.417 | |
| End connection hex size MM | 36.000 | |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.417 | |
| Hex size 1 MM | 36.000 | |
| Hose cut off factor IN | 1.377 | |
| Hose cut off factor MM | 35.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.275 | |
| Inside diameter MM | 15.000 | |
| Product height in | 1.620 | |
| Product height mm | 41.148 | |
| Product length in | 3.120 | |
| Product length mm | 79.248 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.450 | |
| Product width mm | 40.640 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Tube OD 1 IN | 0.780 | |
| Tube OD 1 MM | 20.000 |
