Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.646 | |
| A dimension MM | 118.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20512N-52-32WZ | |
| Compatible hose ID IN | 2.000 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -52 | -52 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Hose cut off factor IN | 1.788 | |
| Hose cut off factor MM | 45.415 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.662 | |
| Inside diameter MM | 42.215 | |
| Product height in | 2.323 | |
| Product height mm | 59.004 | |
| Product length in | 4.646 | |
| Product length mm | 118.000 | |
| Product width in | 2.323 | |
| Product width mm | 59.004 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
