Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.681 | |
| A dimension MM | 93.497 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20513-24-08MNTXZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.386 | |
| Hose cut off factor MM | 35.204 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.315 | |
| Inside diameter MM | 8.001 | |
| Product height in | 0.867 | |
| Product height mm | 22.022 | |
| Product length in | 3.681 | |
| Product length mm | 93.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 22.022 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
