Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.681 | |
| A dimension MM | 93.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.181 | |
| Backup hex size MM | 29.997 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20513-24-08MNTZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.180 | |
| End connection hex size MM | 29.972 | |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.385 | |
| Hose cut off factor MM | 35.200 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.314 | |
| Inside diameter MM | 8.000 | |
| Product height in | 1.360 | |
| Product height mm | 34.544 | |
| Product length in | 3.799 | |
| Product length mm | 96.494 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.181 | |
| Product width mm | 29.997 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
