Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.075 | |
| A dimension MM | 103.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20513-36-12TXZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -36 | -36 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.567 | |
| Hose cut off factor MM | 39.802 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.512 | |
| Inside diameter MM | 13.005 | |
| Product height in | 1.300 | |
| Product height mm | 33.020 | |
| Product length in | 4.075 | |
| Product length mm | 103.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 33.020 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
