Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.464 | |
| A dimension MM | 88.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20513-36-12TZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size MM | 40.894 | |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.515 | |
| Hose cut off factor MM | 38.500 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.562 | |
| Inside diameter MM | 14.300 | |
| Product height in | 1.810 | |
| Product height mm | 45.974 | |
| Product length in | 3.460 | |
| Product length mm | 87.884 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.610 | |
| Product width mm | 40.894 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
