Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.724 | |
| A dimension MM | 120.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.969 | |
| Backup hex size MM | 50.013 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20513-42-20WZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.970 | |
| End connection hex size MM | 50.038 | |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.527 | |
| Hose cut off factor MM | 38.800 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.905 | |
| Inside diameter MM | 23.000 | |
| Product height in | 2.260 | |
| Product height mm | 57.404 | |
| Product length in | 4.878 | |
| Product length mm | 123.901 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.969 | |
| Product width mm | 50.012 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M42X2 | M42x2 |
| Tube OD 1 IN | 1.181 | |
| Tube OD 1 MM | 30.000 |
