Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.236 | |
| A dimension MM | 133.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20513-52-24WXZN | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.375 | |
| End connection hex size MM | 60.000 | |
| End size 1 | -52 | -52 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 1.504 | |
| Hose cut off factor MM | 38.202 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.182 | |
| Inside diameter MM | 30.023 | |
| Product height in | 1.969 | |
| Product height mm | 50.013 | |
| Product length in | 5.236 | |
| Product length mm | 133.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.969 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M52X2 | M52x2 |
