Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.224 | |
| A dimension MM | 158.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20513W-64-32WZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -65 | -65 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Hose cut off factor IN | 1.595 | |
| Hose cut off factor MM | 40.513 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.658 | |
| Inside diameter MM | 42.113 | |
| Product height in | 2.540 | |
| Product height mm | 64.516 | |
| Product length in | 6.224 | |
| Product length mm | 158.100 | |
| Product width mm | 64.516 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M64X2 | M64x2 |