Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.898 | |
| A dimension MM | 175.200 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20532N-52-20TZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.945 | |
| Drop dimension MM | 24.0 | |
| End size 1 | -52 | -52 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | NONE | None |
| Hose cut off factor IN | 4.461 | |
| Hose cut off factor MM | 113.309 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.008 | |
| Inside diameter MM | 25.603 | |
| Product height in | 0.945 | |
| Product height mm | 24.003 | |
| Product length in | 5.717 | |
| Product length mm | 145.212 | |
| Product width in | 0.945 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |