Winner by Danfoss
20541-16-06WZ
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20541-16-06WZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .375 in | |
| Construction style | Crimp | |
| Drop dimension | .642 | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | .748 in | |
| Hose cut-off factor | 1.511 in | |
| Hose dash size | -6 | |
| Inside diameter | .157 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .453 in | |
| Product Diameter | .453 in | |
| Product Height | 1.301 in | |
| Product Length/Depth | 2.988 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 2.908 in³ | |
| Product Weight | .143 lb | |
| Product Width | .748 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M16X1.5 | |
| Trade Name | 2-Piece |